This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Electrolux FI 60 Dish Washer Sliding Door ComfortLift®

Unique ref.: Electrolux_FI_60_Dish-Washer-Sliding-Door-ComfortLift
Brand: Electrolux
Product family: Dish Washer
Product group: Fully Integrated Dish Washer
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Electrolux Fully Integrated 60 cm width Dish Washer with Sliding Door and ComfortLift®

Raising the standard, world's first effortless loading
The world first 800 ComfortLift® Dishwasher takes the effort out of loading and unloading. Our unique technology lifts the basket up to waist level in one effortless motion. It’s so convenient, you’ll wonder how you lived without it.

Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs.

Model ID and PNC Codes

EEC967300L 911434598 , ESL7845RA 911438326 , ESL7845RA 911438326 , ESL7845RA 911438326 , ESL7845RA 911438326 , ESL7845RA 911438326 , ESL7845RA 911438326 , ESL7543RA 911434431 , ESL7543RA 911434431 , GA60SLVC 911438364 , KECA7300L 911438366 , KECA7300L 911438366 , KECA7300L 911438366 , KECA7300L 911438366 , ESL97540RO 911434438 , GA60GLVC 911434559 , ESL75440RA 911436373 , ESL7740RA 911437334 , ESL7540RO 911434508 , ESL97845RA 911438332 , ESL97845RA 911438332 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , ESL7540RO 911434427 , EEC67300L 911434582 , EEC67300L 911434582 , EEC67300L 911434582 , EEC67300L 911434582 , EEC67300L 911434582 , EEC67300L 911434582 , EEC987300L 911438375 , EEC87300L 911438367 , EEC87300L 911438367 , EEC87300L 911438367 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7740RO 911437335 , ESL7534RO 911436374 , ESL7534RO 911436374 , ESL7534RO 911436374 , ESL7534RO 911436374



Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Kitchen Appliances
IFC classification: Object
Uniclass 1.4 Code: L7231
Uniclass 1.4 Description: Dishwashers
Uniclass 2.0 Code: PR-35-14-24
Uniclass 2.0 Description: Dishwashers
Uniclass 2015 Code: Pr_40_70_21
Uniclass 2015 Description: Dishwashers
NBS Reference Code: 35-14-24
NBS Reference Description: Dishwashers
CSI MasterFormat 2014 Code: 11 48 13
CSI MasterFormat 2014 Title: Commercial Dishwashers
OmniClass Number: 23-21 23 25
OmniClass Title: Residential Dishwashers
This product is available in:
Europe
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • France
  • Hungary
  • Latvia
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
Middle East
  • Turkey

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Dish Washer
Depth 550 mm
Height 818 mm
Width 596 mm

BIMobject®