We are using cookies to provide our services

By using our services you agree to our use of cookies

Electrolux Vacuum Sealer Drawer Matt Black 139 540

Unique ref.: Electrolux_Vacuum-Sealer-Drawer_Matt-Black-139-540
Brand: Electrolux
Product family: Vacuum Sealer Drawer
Product group: BI Vacuum Sealer Drawer
Width (mm): 540
Height (mm): 139
Date of publishing: 2019-06-11
Edition number: 1
Type: Object (single object)
Download (11)
Electrolux Vacuum Sealer Drawer (Width = 540, Height = 139, Colour = Matt Black)

Vacuum to seal in flavour

The Vacuum Drawer lets you unleash your creativity and experiment with sous-vide at home. Our vacuum sealer is easy to use, and is compatible with all standard food bags on the market. Letting you create succulent steaks and flavourful vegetables with ease.

Electrolux Design
We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs

Model ID and PNC Codes

KBV4T 947727453 , KBV4T 947727453



Material main: Stainless steel
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 35

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L831
Uniclass 1.4 Description: Kitchen furniture
Uniclass 2015 Code: Pr_40_30_78_42
Uniclass 2015 Description: Kitchen drawer units
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
This product is available in:
Europe
  • Czech Republic
  • Latvia

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Appliance Type Vacuum Sealer Drawer
Height 139
Width 540

All BIM objects are real products from real manufacturers confirmed and approved