Set your location and language to prioritise localised information. Continue
Built-in stove with electric grill and mechanical timer
Archived

Built-in stove with electric grill and mechanical timer

The 56EBT built-in stove with Electric Grill is suitable for baking nd roasting food. It has a full glass door, which facilitates the visibility of the oven.

The Electrolux stove has a powerful triple flame burner that provides speed when preparing meals.

It also has a timer, which allows you to program the time your meal will be ready, for example. At the end of the preparation, the 56EBT cooker timer beeps.

The keep warm function allows food to be served at the ideal temperature, providing more comfort and convenience during meals.

The grills of the 4-burner stove are individual, with a partitioned table, which prevents the spillage of liquids on the table and also facilitates its cleaning.

The cover of the 56EBT Electrolux cooker is removable, with energy rating A, and the cooker ignition is fast ignited. The best option on the market!

• Electric Grill: roast your recipes for the time determined.
• Full Glass Door: follow the evolution of recipes in real time inside the oven and do not let the dishes burn.
• Timer: program the desired cooking time and at the end of the preparation, the timer will beep
• Keep warm function: keep the dishes warm at the ideal temperature until serving with this electric oven function.
• Triple flame burner: perfect for preparing larger recipes, this powerful flame speeds up cooking.
• Adjustable and sliding shelves: prepare more than one recipe simultaneously and easy access to inside the oven.

Specification
  • Front Finish NA
    White Side Finish
    Automatic Ignition Yes
    Superautomatic ignition No
    Height (packed) (mm) 755
    Height (mm) 686
    Niche Height (mm) NA
    Waste Collecting Tray No
    Removable buttons Yes
    Lower oven capacity (L) NA
    Upper oven capacity (L) (Use this field for single oven) 69.5
    Energy Rating A
    Furnace Energy Rating (A, B, C, D or E) A
    Table Energy Rating (A, B, C, D or E) A
    Oven consumption (kg / h) 0.106
    Package Contents COOKER, MANUAL AND LABELS
    Color white
    Electric Current (A) 11.85 / 5.20
    EAN13 7909569000618
    Self Cleaning Oven No
    Grill Function Yes
    Width (packed) (mm) 635
    Width (mm) 595
    Approx. niche (mm) NA
    Material of Handles Steel
    Glass Table No
    Panel Yes
    Lev Levers No
    Unpacked weight (kg) 33
    Packed Weight (kg) 34.5
    Cold Door Yes
    Grill Power 1480/1120
    Power of Semi-fast Burners (W) 2000
    Burner Power (W) 2700
    Electric Power - Maxima (W) 1510/1150
    Potencia Grill Oven Gas (W) 1480/1120
    Lamp Power (W) 25
    Thermal power (W) 12100
    Oven shelves 1 sliding and 1 self-sliding
    Depth (packed) (mm) 745
    Depth (mm) 707
    Depth approx. niche (mm) NA
    Rear Thermal Protection Yes
    Number of fast burners 1
    Number of semi-fast burners 2
    Watch No
    Average Yield (%) 63
    SKU (Commercial Code) 63048EBA006
    Removable Cooker Cover No
    Oven temperature (° C) 160-280
    Voltage (V) Bivolt
    Timer yes
    Floor type 4 burners
    Simple oven type
    LPG Gas Type
    Security Lock No
    Triple Flame Yes
    Removable internal glass Yes

Technical specification
  • Unique ref.56EBT
  • Product familyAppliances
  • Product groupStove Floors
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code10 35 00
  • CSI MasterFormat 2014 TitleStoves
  • OmniClass Number23-21 23 23 25 11
  • OmniClass TitleResidential Stoves