Home pro 14 place settings dishwasherHome pro 14 place settings dishwasherHome pro 14 place settings dishwasherHome pro 14 place settings dishwasherHome pro 14 place settings dishwasher
View previous images
View next images

Home pro 14 place settings dishwasher

Electrolux, always seeking way to innovate people's lives, has just made its new Home Pro line available.

It is a line of kitchen products that promotes a unique experience, with elegance and style, to provide you with a complete, modern, sophisticated solution.

The big difference of the Home Pro line is elegance. With a contemporary design, it combines the best of stainless steel with touch panels with blue LED. Perfect to renew your decor.

With Electrolux Dishwasher you can accommodate different sized dishes, including the most delicate ones.

Its intelligent system allows the Dishwasher to choose the best program to be used, depending on the dirt found in the dishes, thanks to its sensor system.

It features the postpone start function, so you can start the operation when you decide and program.

It also offers interesting functions such as: Sanitize, with water heating to 70 ° C and Acquajet, ideal for small dishes.

A modern and full-featured dishwasher will be an ideal purchase to help your routine.


• Intelligent sensor, an intelligent sensor that detects the level of dirt in the dishes, and automatically chooses the best washing program.
• Sanitizes the dishes with a water jet heated to 70ºC.
• Option to choose between using the upper basket or the lower basket individually. Flexibility to run a cycle without waiting for the maximum load of dishes.
• Acquajet function: Ideal for a small amount of dishes. Rinse and remove excessive dirt to prevent smells.
• Turbo Wash function, more agility and protection.
• Washing programs, an ideal program for each type of use (Express 30 ', Delicate, Day to day, pans). You can choose the best program to suit your need.
• Postpone start, Allows you to postpone the start time of washing, according to your need

Specification
  • Stainless Steel Front Finish
    Internal Stainless Finish
    Stainless Steel Side Finish
    Height (packed) (mm) 884
    Height (mm) 845
    Capacity 14 place settings
    Silverware Basket Yes
    Maximum Hose Length 1500mm
    Water Consumption Yes
    Package Contents 1 dishwasher
    Color Stainless Steel
    Differentials Design: Sophisticated glass finish with Pro Series line. Intelligent sensor: Automatically sets up the function according to the dirt of the dishes, without no worry about programming. Sanitize: Sanitizes the dishses by heating the water to 70ºC.
    Soap Dispenser Yes
    EAN 13 (127V) 7896584081671
    EAN 13 (220V) 7896584081725
    Filter Yes
    Frequency (Hz) 60
    ECO function No
    Pre-Wash Function Yes
    12 Months Warranty
    Free Installation No
    Width (packed) (mm) 658
    Width (mm) 606
    Dishwasher Yes
    Model (code) LP14X
    Blue Touch panel
    Leveling feet Yes
    Weight (Kg) 47
    Packed Weight (kg) 54.5
    Power (W) 1930
    Depth (packed) (mm) 720
    Depth (mm) 635
    Acquajet Programs: Pre wash; Express 30 '; Half load; Intelligent sensor; Day by Day; Cookware; Turbo washing; delicate; Sanitize 70ºC; Postpone start; select basket
    Number of Sprayers 3
    Dirt Sensor Yes
    SKU (Commercial code) 127v 24601LBB189
    SKU (Commercial code) 220v 24601LBB289
    Cover with Transparent Display No
    Water Temperature (° C) 70
    Voltage (V) 127 or 220
    Panel Lock No

Technical specification
  • Unique ref.LP14X
  • Collection setAppliances
  • CollectionDishwashers
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)845
  • Width (mm)606
  • Depth (mm)635
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)47
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodePr_40_70_21
  • Uniclass 2015 DescriptionDishwashers
  • CSI MasterFormat 2014 Code11 48 13
  • CSI MasterFormat 2014 TitleCommercial Dishwashers
  • OmniClass TitleResidential Dishwashers
  • OmniClass Number23-21 23 25

Region availability

South America
Brazil