Gas built-in ovenGas built-in ovenGas built-in oven
View previous images
View next images

Gas built-in oven

Electrolux Gas Built-in Oven OG8DX

Specification
  • Conventional Opening
    Height (packed) (mm) 670
    Height (mm) 595
    Collector Tray Yes
    Oven capacity 73 L
    Category Oven
    Energy Rating A
    EAN Code 13 7896584065725
    Consumption A
    Hybrid controls (Mechanical buttons + BlueTouch)
    Convection Yes
    Color Stainless
    Electronic Display Yes
    Built-in Yes
    Rotating Skewer No
    Self Cleaning Oven No
    Frequency (Hz) 60 Hz
    Preprogrammed functions No
    Grill Yes
    Indoor Lamp Yes
    Width (packed) (mm) 648
    Width (mm) 595
    Model (code) OG8DX
    Niche Height (mm) min 595 - max 600
    Niche Width (mm) min 560 - max 600
    Niche Depth (mm) 590
    Depth niche with panel outside the furniture (mm) 590
    Number of Shelves 1
    Digital panel
    Gross weight (kg) 35.7kg
    Net weight (kg) 31.5kg
    Triple Glass Door Yes
    Removable Door Yes
    Electric Power 2200 W
    Telescopic Shelf Yes
    Sliding Shelves Yes
    Depth (packed) (mm) 688
    Depth (mm) 575
    External Handles
    Watch Yes
    Internal Non-Stick Coating Yes
    Function Selector Yes
    SKU (Commercial Code) 53801GBH289
    Oven Temperature 160-265 for gas / 50-250 for Grill
    Electrical Voltage 220 V
    Timer yes
    Hybrid type
    Title Electrolux Gas Built-in Oven (OG8DX)
    Security Lock Yes

Technical specification
  • Unique ref.OG8DX
  • Collection setAppliances
  • CollectionOvens
  • TypeObject (single object)
  • Date of publishing2021-08-04
  • Edition number1
  • Height (mm)595
  • Width (mm)595
  • Depth (mm)575
Related
  • Material mainSteel
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)31.5
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code11 44 16
  • CSI MasterFormat 2014 TitleCommercial Ovens
  • OmniClass TitleCommercial Ovens
  • OmniClass Number23-21 21 13 31

Region availability

South America
Brazil