Publish your products
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)
Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)

    Electrolux 11Kg White Premium Care Wall and Floor Clothes Dryer with Timer Control (SVB11)

    4.8 out of 5 stars4.8(5 reviews)


    The Electrolux 11kg White Premium Care wall and floor dryer is the ideal product to complete your laundry and help you optimize your day-to-day life.

    With a modern design and equipped with a digital panel, you can select the programs you want with a single touch. It also allows you to view the duration of each cycle and how much time is left to complete it thanks to Time Control.

    To better adapt to your space, the Electrolux clothes dryer offers installation flexibility and can be installed on the floor, in niches and worktops or even on the wall, making it possible to take your clothes from the washing machine to the dryer with ease and greater ergonomics.

    Gain agility in your routine, especially on rainy days. As well as speeding up the drying of your clothes by up to 12 times, it also dries double or single comforters up to 4.5 times faster.

    The Electrolux dryer reduces wrinkles in fabrics by up to 3x and retains up to 86%⁵ of the lint in your clothes after drying due to the lint filter, which also helps to remove pet hair.

    For extra care, the dryer preserves fabric colors up to 2 times longer, as it prevents them from being exposed to sunlight. This way, you can take care of your favorite clothes and keep their vibrant colors for longer.

    The product offers 12 options to choose from, including 5 drying programs and 5 temperature options, as well as time dry and wrinkle-free functions.

    Experience Electrolux's complete laundry solution with the combined use of the dryer and washer and have clothes ready to wear up to 12x¹ faster and with up to 76% less wrinkling.

    Specification
    • Digital panel with Time Control:

      Modern design that allows you to select the desired programs with a single touch. View the duration of each cycle and how much time is left to complete it via Time Control.

      Flexible installation:

      It adapts to the space in your home, as it can be installed on the floor, niche or worktop and even on the wall, allowing you to take your clothes from the washing machine to the dryer more ergonomically.

      Get faster drying:

      Don't worry about rainy days; the Electrolux dryer dries fabrics up to 12 times faster than clothesline drying, allowing you to have your clothes available in less time. It also dries double or single comforters up to 4.5 times faster.

      Your clothes can go from the dryer to the closet:

      Reduces wrinkling of clothes by up to 3x after drying, making your everyday life easier.

      Dry by time:

      Select the desired time for your drying cycle. There are 6 options to choose from that best suit your needs: 15min / 30min / 45min / 60 min / 90min / 120 min

      Vibrant colors for longer:

      Preserves fabric colors up to 2 times longer, taking care of your favorite clothes so they look as good as new.

      Triple lint filter:

      The internal filter retains up to 86% of lint. For extra care, the dryer has an external filter on the air intake that prevents dust and other impurities brought in by the recirculation of the air from embedding in the fabric during drying.

      12 options for you to choose from:

      It has 5 drying programs, 5 temperature options as well as “time dry” and “anti-wrinkle” functions.

      Quick Program:

      Dries fabrics in up to 30 minutes for greater convenience in your daily life.

      Odor Remover:

      Surrounds fabrics with a jet of air and removes unwanted odors. Ideal for revitalizing clothes without washing.

      Don't worry about energy consumption:

      The dryer uses, for example, up to 72% less energy than an electric shower, even when used 5 times a week.

    Technical specification
    • Unique ref.SVB11
    • Product familyAppliances
    • Product groupDryers
    • TypeObject (single object)
    • Date of publishing2025-03-04
    • Edition number1
    • Height (mm)680
    • Width (mm)600
    • Depth (mm)565
    Related
    • Weight Net (Kg)25
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001204
    • ETIM NameWasher-dryer
    • OmniClass Number23-21 23 51 11
    • OmniClass TitleResidential Electric Laundry Dryers