Publish your products
Electrolux Black Experience 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE4EP)
Electrolux Black Experience 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE4EP)
Electrolux Black Experience 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE4EP)
Electrolux Black Experience 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE4EP)

    Electrolux Black Experience 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake (FE4EP)

    4.2 out of 5 stars4.2(5 reviews)

    With the new Electrolux Experience Built-In Cooker with VaporBake®, PerfectCook360 and Grill you can prepare delicious recipes in less time. Find out more!

    Electrolux Experience Black 4-burner Built-In Stove with Glass Table, PerfectCook360 and VaporBake® (FE4EP)

    The new Electrolux Black 4-Burner Built-In Cooker with VaporBake®, PerfectCook360 and Grill (FE4EP), with a capacity of 79.2 liters, offers modernity, speed and practicality when preparing your favorite recipes.

    PerfectCook360 technology combines a sealed cavity oven with convection, allowing you to bake up to 33%¹ faster and evenly, as it retains the oven temperature and circulates the hot air evenly.

    The VaporBake® function provides ideal steam cooking for pasta and bread, as it improves the crunch, texture and flavor of food by up to 2 times².

    With Steam Regenerate you can reheat your dishes and recover the freshness, flavor and aroma of your food without drying it out.

    The tempered glass table has a smooth, resistant surface and a modern design. And you can get a 2-year³ guarantee by registering your product on our website.

    To finish off your recipes, use the Grill to grill and brown the outside of your food for the best results in crispness on the outside and tenderness on the inside.

    The stove's Multi Flame is ideal for larger pans. Its special design ensures greater efficiency through better flame distribution, delivering excellent results when preparing your recipes.

    In addition, the Electrolux Experience Black Stove (FE4EP) is also equipped with the Timer, which programs the desired cooking time and when finished, emits an audible warning, so you know when to turn off the oven.

    1. Results obtained in internal tests on stoves with the PerfectCook360 function compared to Electrolux stoves without the same function.
    2. Results obtained in internal tests, on stoves with VaporBake® function compared to Electrolux stoves without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only the FastClean coating is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued, on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    Specification
    • PerfectCook360:

      Technology that combines an oven with Sealed Cavity and Convection and allows you to bake up to 33%¹ faster and all evenly.

      VaporBake®:

      Steam cooking that improves crispiness, texture and flavor in pastas and breads by 2 times².

      Steam Regenerate:

      Reheat your food, recovering the essence of freshness, flavor and aroma, without drying it out.

      Tempered glass table:

      Facilitates cleaning with a distinctive, modern and resistant design. Register your product and get a 2-year³ guarantee on the glass table.

      Grill:

      Finish your recipes with the grill to gratinate and brown the surface of the food and get better results in terms of texture and crispiness.

      Multi Flame:

      More efficiency through better flame distribution. Perfect for larger pans when preparing recipes.

      Automatic ignition:

      Quick, easy and safe ignition of the burners.

      2 oven shelves:

      One manual shelf and one self-sliding shelf that make it easy to remove food from the oven with practicality and safety.

      Removable inner oven glass:

      Easily remove the inner glass for better cleaning of your oven.

      Timer:

      Program the desired cooking time and when the preparation is finished, the timer will emit an audible warning.

      Oven capacity and full glass door:

      Follow the preparation of your recipes without having to open the oven door.

      Individual grids:

      With a robust design, it guarantees more stability when preparing your recipes.

    Technical specification
    • Unique ref.FE4EP
    • Product familyAppliances
    • Product groupStove Floors
    • TypeObject (single object)
    • Date of publishing2024-08-05
    • Edition number1
    • Height (mm)962
    • Width (mm)760
    • Depth (mm)652
    Related
    • Weight Net (Kg)54
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit