Publish your products
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)
Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)

    Electrolux Gas Hob Hybrid 2 Induction and 2 (IE62H)

    4.9 out of 5 stars4.9(8 reviews)

    Short Description: The Electrolux Expert Gas and Induction Cooktop with Power Boost and Vertical Flame IE62H offers versatility. power and more control in your daily life with two options: gas and induction!

    The Electrolux Cooktop allows you to take advantage of both worlds, discovering the advanced performance of induction and using the gas cooktop at the same time.

    All without having to give up your pans and the way you're used to cooking.

    PowerBoost technology on the induction cooktop makes it quicker to prepare your recipes. You can, for example, boil water up to 2X¹ faster with Induction technology.

    The gas cooktop's vertical flame makes cooking more efficient. It also has a distinctive design that makes cleaning easier. and parts that can be washed in the dishwasher.

    The glass tabletop is smooth and flat, which not only provides stability for the pans, but also makes it easier to clean, as it has no corners or gaps.

    The grids, which are the parts that sit on top of the burners and can withstand high temperatures, are the ideal shape for the pans and can be washed in the dishwasher, just like the burners.

    What's more, for the best results, the Electrolux Expert IE62H Cooktop has 9 speeds, ensuring precise temperature control while you prepare your recipes.

    The large gas cooktops are made of cast iron, making them more robust and stable."

    ¹Internal tests with 1L of water when comparing induction technology with the gas system of the Continental FC4IB model.

    Specification
    • Flexibility of use:

      More flexibility with the best of induction and gas systems. Power, control and versatility in a single cooktop, without having to give up your pans.

      PowerBoost:

      provides more agility in preparing your recipes with maximum power. Boil water up to 2X¹ faster with induction technology.

      Vertical flame:

      Modern and efficient design when preparing your recipes. It's also dishwasher-safe for easy cleaning.

      Easy to clean:

      Smooth, flat glass table, which not only provides stability for the pans, but also makes cleaning easier, as it has no corners or crevices. Grids and burners can be washed in the dishwasher

      Precise 1-9 control (induction):

      Get better tasting results with precision temperature control during cooking.

      Cast iron:

      More robust grids, bringing greater stability to the pans.

      Timer:

      Program cooking and, when the set time has elapsed, the timer will emit an audible warning and switch off automatically.

      Full Touch panel:

      Modernity and elegance in an intuitive, easy-to-use panel.

      Residual heat indicators:

      More safety with the temperature sensor that alerts you when the cooking zone is still too hot.

      Safety lock:

      Prevent the product from being tampered with during use or from being triggered accidentally.

    Technical specification
    • Unique ref.IE62H
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2024-08-05
    • Edition number1
    • Height (mm)50
    • Width (mm)590
    • Depth (mm)520
    Related
    • Weight Net (Kg)10.3
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit