Publish your products
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45
Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45

    Electrolux Duplex Refrigerator Frost Free Efficient 410L IF45

    The Electrolux Frost Free Duplex Efficient Refrigerator with AutoSense White 410L IF45 offers more storage capacity and ensures food freshness. Available in the classic white color with a modern and innovative design.

    AutoSense Technology learns about your daily routine and automatically controls the temperature using Artificial Intelligence.

    The refrigerator starts to recognize the moments with more or less use, thus prolonging the life of the food for up to 30%¹ longer, preserving the natural flavor.

    Inverter Technology, on the other hand, guarantees ideal conditions to preserve your food, keeping the engine temperature more stable. In addition to avoiding power surges, it ensures energy savings of up to 30%² with A+++ efficiency.

    With FoodControl you can control the expiry date of the food that is inside the refrigerator until the ideal date for consumption, avoiding waste.

    It works as a reminder for foods that need more attention, such as fruits, vegetables and dairy products.

    The HortiNatura Drawer has a special seal that prevents direct contact of food with the internal temperature of the refrigerator, preserving the freshness of fruits and vegetables for up to 2x³ longer.

    The FastAdapt system is another ally to make your day to day easier. Sliding shelves can be configured in a variety of ways to store foods of different sizes and shapes.

    The Bottle Separator and Spice Holder helps to better organize the inside of the refrigerator and provides a small container to be used to store spices.

    And the Electrolux Frost Free Duplex Efficient 410L IF45 Refrigerator still has the TasteGuard

    Filter that eliminates bad odors caused by bacteria up to 9x4

    faster, ensuring that a refrigerator is always fresh and hygienic.

    ¹Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries and milk.

    ²Regarding the minimum required for an A rating.

    ³Results obtained in tests carried out by FURB (Regional University of Blumenau) on strawberries, mushrooms and lettuce.

    4Filter sold separately.

    5Result obtained considering the perfect use of the filter and total sealing of the drawer.

    Specification
    • Inverter Technology: Maintains the most stable temperature, ensuring ideal conditions to preserve your food and saving up to 30%² of energy with A+++ efficiency.

      FoodControl: Controls the validity of fresh food until the ideal date of consumption, avoiding waste.

      HortiNatura drawer:Preserves fruit and vegetable freshness up to 2x³ longer.

      FastAdapt: Shelves that allow for multiple internal configurations to store food of different sizes.

      Bottle separator and spice rack: Better organizes the bottom door shelf and provides a small container to be used for condiment storage.

      TasteGuard Filter: Eliminates bad odors caused by bacteria up to 9x4 faster, ensuring your refrigerator always stays fresh and hygienic.

      LED light: Allows a better view of the refrigerator, with low energy consumption.

      IceMax: Compartment with exclusive opening that allows the replacement of water without splashing and without mixing odors with the rest of the freezer. Complete with accessory sold separately.

      Extra Fresh Filter: Removes up to 90%5 of ethylene gas to slow the ripening of fruits and vegetables and keep them fresher for longer.

      Egg Tray: More convenience and organization in your refrigerator, with capacity for 12 eggs.

    Technical specification
    • Unique ref.if45
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1847
    • Width (mm)600
    • Depth (mm)717
    Related
    • Weight Net (Kg)57.6
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Region availability

    South America
    Brazil