Publish your products
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "
"Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "

    "Electrolux Duplex Refrigerator Frost Free Efficient 389L IW43S "

    The Electrolux Frost Free Duplex Efficient Refrigerator with AutoSense color Inox Look 389L IW43S is the perfect choice for those looking for practicality, modern design and energy efficiency. That way, preserve the best of each food.

    AutoSense Technology uses Artificial Intelligence to learn about your routine and automatically control the temperature, according to the perception of use.

    Extending the life of foods up to 30%¹ longer while retaining their natural flavor.

    To ensure ideal conditions for preserving your food, the Inverter Technology is responsible for keeping the temperature more stable, avoiding energy peaks and saving up to 30%² of energy with A+++ efficiency.

    The HortiNatura Drawer is yet another ally to preserve the freshness of fruits and vegetables for up to 2x³ longer.

    It has a special seal, which prevents direct contact with the internal temperature of the refrigerator, reducing the waste of this type of food.

    The FastAdapt system allows sliding shelves to be configured in a variety of ways to store foods of different sizes and shapes.

    The MoveAdapt allows you to easily move the compartments thanks to the two rails, adapting itself exactly to what you need.

    With the Water Dispenser you can enjoy filtered and fresh water directly from the refrigerator, without having to open the door, ensuring comfort and quality.

    The Bottle Separator & Spice Holder helps to better organize the bottom door shelf and provides a small container to be used for condiment storage.

    In addition, the Electrolux Frost Free Duplex Efficient 389L IW43S Refrigerator has the TasteGuard Filter, which manages to eliminate bad odors caused by bacteria up to 9x4 faster, ensuring a refrigerator that is always fresh and hygienic.

    ¹Results obtained in tests carried out by FURB (Regional University of Blumenau) with strawberries and milk.

    ²Regarding the minimum required for an A rating.

    ³Results obtained in tests carried out by FURB (Regional University of Blumenau) on strawberries, mushrooms and lettuce.

    4Filter sold separately.

    5Result obtained considering the perfect use of the filter and total sealing of the drawer.

    Specification
    • AutoSense: Automatically controls temperature using Artificial Intelligence and extends food life up to 30%¹ longer.

      Inverter Technology: Maintains the most stable temperature, ensuring ideal conditions to preserve your food and saving up to 30%² of energy with A+++ efficiency.

      HortiNatura drawer:Preserves fruit and vegetable freshness up to 2x³ longer.

      FastAdapt: Shelves that allow for multiple internal configurations to store food of different sizes.

      FastAdapt: Shelves that allow for multiple internal configurations to store food of different sizes.

      MoveAdapt: Easily move the compartments along the two rails to best suit your needs.

      Water Dispenser: Enjoy filtered, fresh water in all the comfort right from the refrigerator, without having to open the door.

      Bottle separator and spice rack: Better organizes the bottom door shelf and provides a small container to be used for condiment storage.

      TasteGuard Filter: Eliminates bad odors caused by bacteria up to 9x4 faster, ensuring your refrigerator always stays fresh and hygienic.

      LED light: Allows a better view of the refrigerator, with low energy consumption.

      Extra Fresh Filter: Removes up to 90%5 of ethylene gas to slow the ripening of fruits and vegetables and keep them fresher for longer.

      Egg Tray: More convenience and organization in your refrigerator, with capacity for 12 eggs.

      Ice Tray: Ideal accessory to keep your drinks cold whenever you want.

    Technical specification
    • Unique ref.iw43s
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (mm)1769
    • Width (mm)600
    • Depth (mm)717
    Related
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33 13
    • OmniClass TitleResidential Refrigerators

    Region availability

    South America
    Brazil