Publish your products
Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)
Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)
Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)
Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)
Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)

    Electrolux Gas Hob 5 Burner Stainless Steel (KE9DX)

    5.0 out of 5 stars5.0(6 reviews)

    The Electrolux 5-burner Semi-professional Stainless Steel Gas Cooktop (KE9DX) is a stainless steel cooktop that allows you to make different recipes at the same time, so you can cook for your family and friends with more versatility.

    It has a Semi-Professional Configuration that allows you to save time and prepare your meals using pans of different sizes at the same time. Use everything from the Triple Offset Flame, which allows you to prepare more food, to the Simmer, which is ideal for delicate preparations.

    With the Triple Offset Flame, prepare up to 25%¹ more portions, so you can cook a dish for 10 people effortlessly and more quickly. And boil water up to 17.5%¹ faster.

    And you can use the Simmer, the cooktop's auxiliary burner, to prepare slow-cooked food more carefully, as its flame is lower than the other burners. This is ideal for preparing sauces, creams and melting chocolate.

    The cooktop also has cast iron grids and a robust design that provide greater stability for your pans during cooking.

    In addition, the Electrolux 5-burner cooktop has a Gas Shut-off Sensor that automatically shuts off the gas when the flame goes out.

    ¹Internal tests carried out when comparing the Triple Offset Flame of the KE5TD model vs. the new KE9DX model.

    Specification
    • SEMI-PROFESSIONAL CONFIGURATION

      Prepare your meals using pans of different sizes at the same time.

      SHIFTED TRIPLE FLAME

      Prepare up to 25%¹ more portions using the Triple Flame. Boil water up to 17.5%¹ faster. ¹Internal tests carried out when comparing the Triple Flame Offset of the KE5TD model vs. the new KE9DX model.

      SIMMER

      Small auxiliary burner with a lower flame than the other burners, ideal for preparing delicate foods that require slow cooking.

      CAST IRON GRATES

      More stability for your pans when preparing your recipes, with a robust cast iron design.

      GAS SHUT-OFF SENSOR

      Automatic gas shut-off as soon as the flame goes out, even without human interaction.

      SUPER AUTOMATIC IGNITION

      Quick, easy and safe ignition.

      REMOVABLE KNOBS

      Quick and easy to clean.

    Technical specification
    • Unique ref.KE9DX
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    • Height (mm)90
    • Width (mm)860
    • Depth (mm)510
    Related
    • Weight Net (Kg)14
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit