Publish your products
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)
Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)

    Electrolux Efficient 23L Stainless Steel Microwave with Assisted Defrost (ME23S)

    4.6 out of 5 stars4.6(5 reviews)

    The Electrolux 23L Efficient Silver Microwave (ME23S) is designed to make your kitchen routine easier. It features Electrolux's Assisted Defrosting technology to achieve more uniform results when defrosting ingredients, with the panel alerting you to the right moment to turn or stir the food.

    Its intelligent panel, with automatic power settings, offers four different and functional preparation modes to make your routine more practical: melt; dehydrate; quick cook and delicate cook.

    Activate the Dehydrate function to make fruit or vegetable chips, as well as dehydrate herbs to preserve them for longer. Select the Delicate Cook function if you want to prepare soft foods, such as fish and some types of vegetables. For harder vegetables and beef, use the Quick Cook function.

    The Electrolux microwave has the Keep Warm function, which keeps your freshly prepared recipes warm and delicious until you eat them. The Odor Remover function is ideal for keeping your product free of possible odors from previous preparations thanks to the internal air recirculation system.


    Specification
    • ECONOMICAL FOR EVERYDAY USE

      In addition to the Energy Saving function, which turns off the display when the microwave is not in use, it offers A energy efficiency.

      ASSISTED DEFROSTING

      With an audible and light warning, the microwave guides you when to turn or stir the food, so you get a more uniform result.

      MUTE FUNCTION

      Set your microwave to not emit sound during use and keep the environment quiet whenever you want.

      PANEL LOCK FUNCTION

      Ensures that the panel is not improperly activated or altered by children, for example, and prevents the controls from being activated while the panel is being cleaned.

      KEEP WARM FUNCTION

      Ensures that your dish stays warm until you eat it, so you can enjoy the best of every meal.

      NEW PREPARATION MODES

      The innovative smart panel with automatic power settings makes your cooking routine easier with the Melt, Dehydrate, Quick Cook and Delicate Cook functions.

      ODOR REMOVAL FUNCTION

      The interior air recirculation system softens odors left over from previous preparations and keeps the microwave always ready for the next recipe.

      FOUR PRE-PROGRAMMED RECIPES

      Offers the ease your routine deserves. With just one touch, make familiar dishes: lasagna, rice, brigadeiro and popcorn.

      23L CAPACITY

      Fits well in any kitchen and offers the ideal size for your recipes.

      QR CODE

      You can access more details about the benefits of your product in the palm of your hand

    Technical specification
    • Unique ref.ME23S
    • Product familyAppliances
    • Product groupMicrowaves
    • TypeObject (single object)
    • Date of publishing2024-08-17
    • Edition number1
    • Height (mm)290
    • Width (mm)461
    Related
    • Weight Net (Kg)11.5
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • ETIM CodeEC000661
    • ETIM NameMicrowave oven
    • Uniclass 2015 CodePr_40_70_65_51
    • Uniclass 2015 DescriptionMicrowave ovens
    • OmniClass Number23-21 23 23 25 21
    • OmniClass TitleResidential Microwave Ovens

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit