Publish your products
Electrolux Expert Electric Built-in Oven with VaporCrisp
Electrolux Expert Electric Built-in Oven with VaporCrisp
Electrolux Expert Electric Built-in Oven with VaporCrisp
Electrolux Expert Electric Built-in Oven with VaporCrisp
Electrolux Expert Electric Built-in Oven with VaporCrisp
Electrolux Expert Electric Built-in Oven with VaporCrisp

    Electrolux Expert Electric Built-in Oven with VaporCrisp

    5.0 out of 5 stars5.0(7 reviews)

    The Electrolux 80L Expert Pro Series Electric Built-In Oven with VaporCrisp and Connectivity (OE9XB) is the ideal combination of technology and design, which takes you to a professional level in the preparation of your recipes.

    The oven can be controlled via the Electrolux Home + app and Voice Command (compatible with Google Nest and Alexa), making your routine easier, in addition to having the AirFry function that guarantees even tastier and healthier dishes.

    By using VaporCrisp Technology, you improve up to 35%¹ more

    the juiciness and crispness in their recipes. With the release of steam throughout the cooking process, it is possible to ensure greater juiciness on the inside and more crunch on the outside.

    The Steam Regenerate function, when reheating your dishes, you maintain up to 4X² more flavor and aroma of food, without drying them out, avoiding waste.

    For a healthier and more sustainable diet, the AirFry function is ideal, as it guarantees numerous benefits, such as a reduction of up to 70% in fat and 34% in calories³.

    Furthermore, by using the AirFry function, you avoid discarding up to 27 liters of oil per year4. And it guarantees up to 4X5 more servings for the whole family, without having to preheat the oven or handling food during preparation.

    To ensure a unique experience, the Electrolux Built-in Oven comes with two trays for the Airfry function and one tray for the VaporCrisp function.

    Enhance your culinary experiences even further by using Connectivity to your advantage.

    Explore and control different techniques through push notifications via the Electrolux Home+ app and voice command, compatible with Google Nest and Alexa.

    The PerfectCook360 Technology allows you to bake up to 30%6 faster and all the same, as it combines an oven with a sealed interior and no gaps (sealed cavity) and hot air ventilation (convection) that better retains and distributes heat.

    In addition, the oven has a FoodSensor, a practical thermometer that identifies the internal temperature of the meat, allowing you to precisely adjust your preferred point (rare, medium rare or well done). Just choose the point and that's it!

    Ensure better results with Different Preparation Modes for each type of recipe.

    You can do this, for example, using professional techniques such as AirSousVide, a function that allows you to cook food from the inside out with exact temperature and time control. Maintaining consistency, enhancing the flavor and nutritional aspects of food through low temperature cooking.

    ¹Meats lose 35% less liquid during preparation with the VaporCrisp function of the OE9XB oven, when compared to preparation in ovens without the same function. Internal tests.

    ²Recipes reheated with the VaporCrisp function of the OE9XB oven lose 4X less liquid, when compared to preparation in ovens without the same function. Internal tests.

    ³Tests carried out by a nutritionist with 800g of frozen French fries, comparing conventional frying (using 1800ml of soy oil) and preparation in the airfry function of the OE9XB built-in oven (without adding oil). The result showed a reduction of 33.9% in calories and 68.7% in fat when prepared using the air fry function of the OE9XB model.

    4Considering the consumption of 15 packages of 800g of frozen french fries per year. It is necessary to use 1800ml of oil to fry an 800g package in a conventional way, but using the OE9XB built-in oven with the airfry function, there is no need to use oil.

    5Tests comparing the one-time preparation capacity of chicken wings in the Electrolux EAF20 Airfryer (330g) and in the Electrolux OE9XB built-in oven (1100g), where the result in the oven's airfry function was 3.6 more servings.

    6Results obtained in internal tests, when compared to Electrolux models without the same function.

    Specification
    • VaporCrisp: Technology that provides up to 35%¹ more juiciness in meat preparation, browning without drying out.

      Steam regenerate: Reheat your food with steam and enjoy up to 4x² more flavor and juiciness without drying it out.

      AirFry: Reduction of up to 70% in fat and 34% in calories with the oven's AirFry function³. Stop discarding up to 27L of oil per year using the oven's Airfry function4.

      Prepare up to 4 times5 more servings for the whole family with the AirFry function, without having to preheat the oven or handle food during preparation.

      Connectivity: Explore and control different cooking techniques via the Electrolux Home+ app and voice command (compatible with Google Nest and Alexa).

      PerfectCook360: Technology that combines an oven with Sealed Cavity and Convection and allows you to bake up to 30%6 faster and all the same.

      FoodSensor: Practical thermometer that identifies the internal temperature of the meat, allowing you to precisely adjust your preferred point.

      Different Cooking Techniques: Ensure better results with the ideal technique for each type of preparation.

      AirSousVide: To maintain consistency, enhance the flavor and nutritional aspects of food, try the new pre-programmed Air Sous Vide function. Cook food from the inside out with accurate temperature and time control.

      Full Touch Dashboard: In addition to being modern and easy to clean, it offers better user interaction.

      Lock Function Dashboard: Allows you to lock the product dashboard, preventing changes or accidental activations.

      Removable glass: Deeper and more efficient cleaning.

      FastClean enamelling: Enamelling that prevents the penetration of dirt, facilitating the removal of grease.

      Free Installation Available: see details for more information.

    Technical specification
    • Unique ref.OE9XB
    • Product familyAppliances
    • Product groupOvens
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    Related
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC001859
    • ETIM NameBaking oven
    • CSI MasterFormat 2014 Code11 44 16
    • CSI MasterFormat 2014 TitleCommercial Ovens
    • OmniClass Number23-21 23 23 25 19
    • OmniClass TitleResidential Electric Ovens

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit