Selecting the location and language will prioritise localised information. Continue
Pure 4X Water Purifier

Pure 4X Water Purifier

Electrolux Pure 4X PE12A water purifier fills your cup up 4 times faster. Acqua Pure technology reduces chlorine, odors and other particles in water. It also controls the microbiological levels of your water.

Modern and compact designed, it seamlessly blends into any environment with 4 color options. Touch panel uses leds to choose water temperature and to sinalize filter saturation.

Filter change is simple and easy, every 3000 liters or 6 months of use. Non-slip rubber feet and removeable tray also makes cleaning easier.

Specification
  • Plastic Finishing
    Natural or Cold Water Yes
    Height (cm) 35
    Height (packed) (cm) 38.3
    Articulate outlet No
    Tank Capacity (L) 0.8
    Removable Water Collector Yes
    Consumption (Kw) -
    Package Content Product + Accessories
    Color Blue
    EAN13 7909569346112
    Eliminates odors and impurities Yes
    Purification Stages 3
    Easy Filter Change Yes
    Continuous Flow Yes
    Frequency (Hz) 50/60
    12 Month Warranty
    Free Installation No
    Width (cm) 16
    Width (wrapped) (cm) 25.6
    Saturated Filter Indicator Light Yes
    Model (code) PE12A
    Blue Touch Panel No
    Non-Slip Rubber Feet Yes
    Gross weight (kg) 5.3
    Net weight (kg) 4.3
    PNC 946521580
    Water Pressure (mca) 4 to 40
    Depth (cm) 42
    Depth (packed) (cm) 42.3
    Ultraviolet Purification No
    Water Cooling Yes
    SKU (Commercial Code) 09140GBC007
    Wall Mounting Brackets No
    Electronic Technology
    Voltage (V) 127/220
    PP+GAC Filter Type

Technical specification
  • Unique ref.PE12A
  • Collection setAppliances
  • CollectionPurifiers
  • TypeObject (single object)
  • Date of publishing2021-07-14
  • Edition number1
  • Height (mm)160
  • Width (mm)350
  • Depth (mm)420
Related
  • Designed inBrazil
  • Manufactured inBrazil
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • Uniclass 2015 CodeSL_45_10_23
  • Uniclass 2015 DescriptionDomestic kitchens

Region availability

South America
Brazil