Publish your products
B1C18X18X Elkay® Dependabilt™ Stainless Steel 21" x 21-1/2" x 42" 18 Gauge One Compartment Budget Sink with Stainless Steel Legs
B1C18X18X Elkay® Dependabilt™ Stainless Steel 21" x 21-1/2" x 42" 18 Gauge One Compartment Budget Sink with Stainless Steel Legs
    Elkay

    B1C18X18X Elkay® Dependabilt™ Stainless Steel 21" x 21-1/2" x 42" 18 Gauge One Compartment Budget Sink with Stainless Steel Legs

    Dependabilt™ Stainless Steel 21" x 21-1/2" x 42" 18 Gauge One Compartment Budget Sink with Stainless Steel Legs. Sink is manufactured from 18 gauge 300 series Stainless Steel with a #4 Finish , Center drain placement.

    Compliance:

    ASME A112.19.3/CSA B45.4

    Features:

    • High-quality, 18-gauge, Type 3 stainless steel.
    • 12"-deep bowls with 3/4" coved corners.
    • 8" backsplash with tile ledge for easy installation.
    • Includes stainless steel legs and adjustable bullet feet.
    Specification
    • Keywords: Budget Sink with Stainless Steel Legs, gauge stainless steel sink, Compartment Budget Sink with Stainless Steel sink, commercial sink, elkay commercial sinks

    Technical specification
    • Unique ref.B1C18X18X
    • Product familyCIS
    • Product groupDependabilt
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)42
    • Width (inches)21.5
    • Depth (inches)21
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)42
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 DescriptionKitchen sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit