Publish your products
EDFP214C Elkay Soft Sides® Single ADA Fountain Non-Filtered Non-Refrigerated Stainless
EDFP214C Elkay Soft Sides® Single ADA Fountain Non-Filtered Non-Refrigerated Stainless
EDFP214C Elkay Soft Sides® Single ADA Fountain Non-Filtered Non-Refrigerated Stainless
    Elkay

    EDFP214C Elkay Soft Sides® Single ADA Fountain Non-Filtered Non-Refrigerated Stainless

    Soft Sides® Single ADA Fountain Non-Filtered Non-Refrigerated Stainless. Furnished with Flexi-Guard ® Safety Bubbler. Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 1 station(s).

    Compliance:

    • Massachusetts MA approved
    • ADA & ICC A117.1 ASME A112.19.3/CSA B45.4 
    • NSF/ANSI 61 (Q≤1) & 372 (lead free) NSF REG4

    Features:

    • Contoured fountain provides an attractive and safe product
    • Mechanical bubbler push button continues to provide water when electrical service is interrupted
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Stainless steel finish is corrosion resistant and attractive
    • Bottom cover plate conceals plumbing and internal components
    • Rated for indoor or outdoor use
    Specification
    • keywords: Drinking Fountain, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead

    Technical specification
    • Unique ref.EDFP214C
    • Product familyFOUNTAIN
    • Product groupSoft Sides ®
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)6.5
    • Width (inches)18.75
    • Depth (inches)12.25
    Related
    • Designed inUnited States
    • Weight Net (Lbs)13
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States