Publish your products
ELGU251912PDWH0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® White
ELGU251912PDWH0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® White
ELGU251912PDWH0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® White
    Elkay

    ELGU251912PDWH0 Elkay Quartz Classic® 25" x 18-1/2" x 11-13/16" Undermount Laundry Sink with Perfect Drain® White

    Elkay Quartz Classic 25" x 18-1/2" x 11-13/16", Undermount Laundry Sink with Perfect Drain, White
    Specification
    • PERFECT DRAIN: Edgeless drain eliminates the gap around the drain for a cleaner, more hygienic sink; food and gunk go right down the drain.

      UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

      SINGLE BOWL: Bowl gives you uninterrupted space for household tasks.

      EXTRA DEEP BOWL: High-capacity 12" bowl offers room inside for scrubbing stains from jerseys and cleaning paintbrushes after little masterpieces.

      EASY TO CLEAN & STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain.

      IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° Fahrenheit.

      WHITE: Subtle gray flecking adds a contemporary twist and warmth to this timeless classic.

      HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface.

      QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      INCLUDES: One LKPDQ1CR Perfect Drain and strainer.
    Technical specification
    • Unique ref.ELGU251912PDWH0
    • Product familySINK
    • Product groupQuartz Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)13.19
    • Width (inches)18.5
    Related
    • Material mainQuartz
    • Manufactured inUnited States
    • Weight Net (Lbs)29.5
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit