Publish your products
ELVWO2219SACC Elkay Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Semspr Faucet and Overflow
ELVWO2219SACC Elkay Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Semspr Faucet and Overflow
    Elkay

    ELVWO2219SACC Elkay Stainless Steel 22" x 19" x 5-1/2" Wall Hung Lavatory Sink Kit w/Semspr Faucet and Overflow

    Elkay® has been a trusted name in stainless steel since 1920. We are proud to be America's No. 1 selling kitchen sink company. In addition, we offer prep, bar, bath and laundry sinks. Elkay commercial sinks can be found in public spaces such as classrooms, office buildings, health care facilities, parks and recreation areas and more. Available in ADA depths.

    Compliance

    • Massachusetts MA approved
    • ASME A112.19.3;ASME A112.18.1
    • NSFStandard61
    • NSFStandard372
    • CSA B45.4;CSA B125.1
    • cUPC
    • IPC listed
    • NPCC listed
    • CEC listed

    Features

    • 18-gauge, Type 304 stainless steel
    • 1-3/4" coved corners, 2-1/2" high backsplash, and 2-1/2" apron front and sides
    • Front and side decks with raised rim
    • Exposed surfaces blended by hand to a uniform lustrous satin finish
    • Sound-deadening material minimizes sound and vibration for a quieter time at the sink
    • Drain placement provides more usable space on the bottom of the sink
    • 1-5/8" drain opening
    • Furnished with wall hanger and integral stainless steel support brackets
    • Product is ADA compliant when properly installed
    • Kit includes ELVWO2219 sink, one LKB721C AC/battery-powered sensor faucet and one LKF297 overflow assembly; save time purchasing pieces separately
    Specification
    • Keywords: Lavatory sink, Lav sink, Wall hung Lav, Lead free, no lead, low lead, leadfree, lead-free, ADA, NSF, NSF372, NSF 372, lead

    Technical specification
    • Unique ref.ELVWO2219SACC
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)19.12
    • Width (inches)19
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States