Publish your products
ESSB2520C Elkay Stainless Steel 25" x 19-1/2" x 12 Wall Hung Service Sink Kit w/Faucet w/3" Bucket Hook Spout and P-trap
ESSB2520C Elkay Stainless Steel 25" x 19-1/2" x 12 Wall Hung Service Sink Kit w/Faucet w/3" Bucket Hook Spout and P-trap
    Elkay

    ESSB2520C Elkay Stainless Steel 25" x 19-1/2" x 12 Wall Hung Service Sink Kit w/Faucet w/3" Bucket Hook Spout and P-trap

    Stainless Steel 25" x 19-1/2" x 12 Wall Hung Service Sink Kit. Sink is manufactured from 14 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    ASME A112.19.3/CSA B45.4
    ADA & ICC A117.1
    ASME A112.18.1/CSA B125.1
    NSF 372 (lead free)
    NSF 61 (Q≤1)
    ASME A112.18.2/CSA B125.2

    Features:

    • 14-gauge, Type 304 stainless steel.
    • 1-3/4" coved corners.
    • 1-1/2" rolled rims.
    • 12" high, full-length backsplash.
    • Exposed surfaces blended by hand to a uniform lustrous satin finish.
    • 3-1/2" drain opening.
    • Furnished with wall hanger and stainless steel support brackets.
    • Kit includes ESSB2520 sink, one LK940BR03L2H faucet and one LK173 cast iron P-trap; conveniently packaged together to save you time.

    Specification
    • Keywords: Stainless Steel Wall Hung Service Sink Kit, 14-gauge, Type 304 stainless steel, rolled rims, backsplash, Wall Mount Service Sink, Commercial Faucet, Drain Fitting,

    Technical specification
    • Unique ref.ESSB2520C
    • Product familyCIS
    • Product groupService Sink
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)24
    • Width (inches)19.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 19 19
    • OmniClass TitleService Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States