Publish your products
EWSF130261TSG Stainless Steel 30"x23"x26" Single Station Surgical Scrub Sink Kit w/ Zurn TMV Faucet+Drain+SplashBlock™
Elkay

EWSF130261TSG Stainless Steel 30"x23"x26" Single Station Surgical Scrub Sink Kit w/ Zurn TMV Faucet+Drain+SplashBlock™

Stainless Steel 30" x 22" x 27" Wall Hung ADA Sink Enviro Kit with Eyewash + Faucet + Drain + Mixing Valve + Bluetooth. Sink is manufactured from 14 gauge 304 Stainless Steel with a Brushed finish, Rear Center drain placement.

Compliance:

  • ASME A112.19.3/CSA B45.4
  • ADA & ICC A117.1

Faucet: 

  • NSF 372 (lead free)
  • ASME A112.18.1/CSA B125.1
  • NSF 61 (Q≤1)

Accessory: 

  • ASME A112.18.2/CSA B125.2
  • ASSE 1017
  • NSF 372 (lead free)
  • ASSE 1069
  • ASSE 1070

Features

  • SplashBlock™ accessory keeps water contained, supporting a cleaner, safer environment.
  • Kit includes (1) EWSF13026 sink, (1) ZG6920-FC1.5-TMV-1 Zurn AquaSense® hydropower sensor faucet, (1) SplashBlock™ accessory, and (1) 3-1/2" LK18B drain.
  • Zurn Hydro•X Power® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of the facility.
  • Uses Zurn EZ Gear technology with a gear-driven ceramic cartridge that resists buildup, outlasts solenoids, and delivers soft-close operation that eliminates water hammer.
  • Plain end spout with 1.5 GPM flow control to help mitigate the risk of waterborne pathogens.
  • Thermostatic mixing valve included to improve temperature control, prevent scalding and reach pre-set temperatures.
  • 16-gauge, Type 304 stainless steel
  • 4" high, full-length backsplash
  • Seamless design with removable SplashBlock™ accessory for easier cleaning, helping reduce build up and exposure risks.
  • Keyed access door(s) to hide plumbing.
Specification
  • keywords: eye wash, lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead
Technical specification
  • Unique ref.EWSF130261TSG
  • Product familySINK
  • Product groupSpecialty
  • TypeObject (single object)
  • Date of publishing2026-05-18
  • Edition number1
  • Height (inches)26
  • Width (inches)23
  • Depth (inches)30
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)112
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit