Publish your products
LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray
LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray
LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray
LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray
LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray
    Elkay

    LZSDWSSPRO Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler - SS Gray

    Elkay® Pro Filtration™ Bottle Filling Station & Single ADA Cooler w/ Filter -SS Gray. Features shall include Antimicrobial*, Alcove Light, Automatic Filter Flush, Automatic Filter Status Reset, Energy Savings, Filtered, Green Ticker™, Hands Free, Laminar Flow, Pro Filtration System, Real Drain, Stainless Steel Alcove, Top Mount Quick Filter Change, Visual Filter Monitor, Cloud Connected Device, Tempered Glass Display Cover. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s).

    Features:

    • Certified Filtration: Certified by IAPMO R&T to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics, cysts, asbestos, turbidity, particulate class 1, chlorine, and taste and odor, and to NSF/ANSI/CAN 372 for lead free compliance. FLP4 Filter also available for *Total PFAS reduction (*Total PFAS as defined by NSF/ANSI 53)
    • Top-Access Filter Replacement: Change filters in seconds from the top- minimizing maintenance time and system disruption
    • High Capacity Filtration: Delivers filter life capacity that exceeds industry standards - extending uptime and reducing filter changeouts
    • Smart Connected: Remotely track filter status, anticipate maintenance, flush the unit, and monitor bottles saved for sustainability insights
    • Automated Filter Startup: Recognizes new filters, automatically resets status lights, and flushes the waterway- reducing installation time and labor
    • Interactive Display: Blue LCD display shows remaining filter capacity and 20oz bottles saved - helping teams stay ahead of maintenance and avoid unplanned downtime
    Specification
    • keywords: Profiltration, Pro-Filtration, Pro Filtration, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LZSDWSSPRO
    • Product familyBOTTLE FILLING STATION
    • Product groupezH2O Liv Pro
    • TypeObject (single object)
    • Date of publishing2026-09-21
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit