Publish your products
LZWSM8K Elkay ezH2O®  In-Wall Bottle Filling Station with Mounting Frame Filtered Refrigerated Stainless
LZWSM8K Elkay ezH2O®  In-Wall Bottle Filling Station with Mounting Frame Filtered Refrigerated Stainless
LZWSM8K Elkay ezH2O®  In-Wall Bottle Filling Station with Mounting Frame Filtered Refrigerated Stainless
    Elkay

    LZWSM8K Elkay ezH2O® In-Wall Bottle Filling Station with Mounting Frame Filtered Refrigerated Stainless

    ezH2O® In-Wall Bottle Filling Station with Mounting Frame Filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Antimicrobial*, Filtered, Green Ticker™, Hands Free, Laminar Flow, Real Drain, Visual Filter Monitor. Electronic Bottle Filler Sensor activation. Product shall be Wall Mount (Inwall Frame/Plate), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    ADA & ICC A117.1
    CAN/CSA C22.2 No. 120
    NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    UL 399

    Features:

    • Designed as a stand-alone unit or to be paired with Elkay® SwirlFlo or Soft Sides® architectural fountains
    • Touchless, sensor-activated bottle filler designed for easy use.
    • Touchless, sensor activation (bottle filler) designed for easy use.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.
    • Visual filter monitor with LED filter status indicator for when filter change is necessary.
    • The 3,000-gallon filter is certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.
    • Real drain system eliminates standing water.
    • Rated for indoor use.
    Specification
    • Keywords: wall bottle filling station, in wall bottle filling station, refrigerated water bottle filling station, in door in wall bottle filling station, for home
      in wall bottle filler, elkay in wall bottle filler, in wall mount bottlle filling station

    Technical specification
    • Unique ref.LZWSM8K
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)40.81
    • Width (inches)3.5
    • Depth (inches)19.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit