Publish your products
VRC8S Elkay® Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless
VRC8S Elkay® Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless
VRC8S Elkay® Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless
VRC8S Elkay® Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless
    Elkay

    VRC8S Elkay® Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless

    Wall Mount Vandal Resistant ADA Cooler Non-filtered Refrigerated Stainless. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing. Features shall include Vandal Resistant. Furnished with Vandal Resistant bubbler. Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor + Outdoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401
    • UL 399

    Features:

    • Classic design stainless steel cooler provides an attractive and durable product.
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Mechanical push-button bubbler activation continues to provide water when electrical service is interrupted.
    • Stainless steel construction withstands abusive environments and resists stains.
    • Tamper-resistant fasteners help protect against vandalism.
    • Vandal-resistant bubblers feature chrome plated integral hood guard to prevent contamination from other users, airborne deposits and tampering.
    • Rated for indoor or outdoor use.
    Specification
    • Keywords: Cooler Wall Mount ADA, Wall Mount Cooler, Water Cooler Wall Mount, Elkay Water Cooler, Wall Mount Water Cooler

    Technical specification
    • Unique ref.VRC8S
    • Product familyCOOLER
    • Product groupVRC Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)20.6
    • Width (inches)18.5
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)52
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States