Publish your products
BLH15C Lustertone® Classic Stainless Steel 15" x 15" x 7-1/8" 3-Hole Single Bowl Drop-in Bar Sink + Faucet Kit
BLH15C Lustertone® Classic Stainless Steel 15" x 15" x 7-1/8" 3-Hole Single Bowl Drop-in Bar Sink + Faucet Kit
    Elkay

    BLH15C Lustertone® Classic Stainless Steel 15" x 15" x 7-1/8" 3-Hole Single Bowl Drop-in Bar Sink + Faucet Kit

    Lustertone® Classic Stainless Steel 15" x 15" x 7-1/8" 3-Hole Single Bowl Drop-in Bar Sink + Faucet Kit. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Center drain placement, and Bottom only pads.

    Compliance: 

    • ASME A112.19.3/CSA B45.4 
    • Faucet: ASME A112.18.1/CSA B125.1 
    • CEC 
    • NSF 372 (lead free) 
    • NSF 61 
    • Accessory: 
      • ASME A112.18.2/CSA B125.2
    • Massachusetts MA approved
    • cUPC listed
    • NPCC listed

    Features: 

    • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
    • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
    • DRAIN OPENING: Sink drain opening measures 2"
    • CABINET SIZE: Minimum cabinet size for this sink is 18"
    • KIT INCLUDES: LKDA2437C faucet, LK36 drain; conveniently packaged together to save you time
    Technical specification
    • Unique ref.BLH15C
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)7.12
    • Width (inches)15
    • Depth (inches)15
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)9.25
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit