Publish your products
CDKRC2517C Celebrity® Stainless Steel 25" x 17" x 6-7/8" 2-Hole Single Bowl Drop-in Classroom Sink and 8-5/8" Faucet / Bubbler Kit
Elkay

CDKRC2517C Celebrity® Stainless Steel 25" x 17" x 6-7/8" 2-Hole Single Bowl Drop-in Classroom Sink and 8-5/8" Faucet / Bubbler Kit

Celebrity® Stainless Steel 25" x 17" x 6-7/8" 2-Hole Single Bowl Drop-in Classroom Sink and 8-5/8" Faucet / Bubbler Kit. Sink is manufactured from 20 gauge 304 Stainless Steel with a Brushed Satin finish, Center drain placement, and Bottom only pads

Compliance: 

  • ASME A112.19.3/CSA B45.4 
  • Faucet: ASME A112.18.1/CSA B125.1
  • CEC 
  • NSF 372 (lead free) 
  • NSF 61 (Q≤1) 
  • Accessory: ASME A112.18.2/CSA B125.2
  • Massachusetts MA approved
  • cUPC listed
  • IPC listed
  • NPCC listed
  • CEC listed

Features:

  • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter
  • 20-GAUGE STAINLESS STEEL: Highest grade 20-gauge thickness and Type 304 stainless steel for everyday lasting durability, performance and finish
  • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
  • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
  • CENTER DRAIN: Drain is conveniently placed in the center of the sink
  • DRAIN OPENING: Sink drain opening measures 3-1/2"
  • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
  • KIT INCLUDES: LKD20858C faucet, LKJ35 drain, LK1141A bubblers; conveniently packaged together to save you time
Specification
  • keywords: School, lead reduction, reduces lead, lead removal, reduce lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead
Technical specification
  • Unique ref.CDKRC2517C
  • Product familySINK
  • Product groupCelebrity Classroom
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)6.88
  • Width (inches)17
  • Depth (inches)25
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit