Publish your products
CHS1716LRS1 Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" 1-Hole Single Bowl Wall Hung Handwash Sink w/Side Splashes
CHS1716LRS1 Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" 1-Hole Single Bowl Wall Hung Handwash Sink w/Side Splashes
    Elkay

    CHS1716LRS1 Elkay Stainless Steel 16-3/4" x 15-1/2" x 13" 1-Hole Single Bowl Wall Hung Handwash Sink w/Side Splashes

    CHS1716LRS1 Stainless Steel 16-3/4" x 15-1/2" x 13" Single Bowl Wall Hung Handwash Sink. Sink is manufactured from 20 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement.

    Compliance:

    • ASME A112.19.3 
    • CSA B45.4
    • NSF 2

    Features:

    • Type 304 stainless steel basin.
    • 1-3/4"-radius coved corners.
    • 7"-high, full-length backsplash with 45 degree-angle sloped top.
    • Exposed surfaces have a brushed finish.
    • 2" drain opening.
    • Easy to clean and sanitize.
    • Furnished with hanger and integral stainless steel support brackets.
    Specification
    • Keywords: single bowl kitchen sink, single bowl sink, undermount single bowl kitchen sink, hand wash sink, hand washing sink, portable hand washing sink, portable hand washing stations, commercial hand washing sink, hand wash basin sink, small hand washing sink, small commercial hand wash sink

    Technical specification
    • Unique ref.CHS1716LRS1
    • Product familyCIS
    • Product groupHandwash & Lavatory
    • TypeObject (single object)
    • Date of publishing2024-10-02
    • Edition number2
    • Height (inches)13
    • Width (inches)15.5
    • Depth (inches)16.75
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)20
    Classification
    • BIMobject CategoryKitchen - Sinks
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit