Publish your products
DLR1722101_3_MR2 Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink
DLR1722101_3_MR2 Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink
DLR1722101_3_MR2 Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink
DLR1722101_3_MR2 Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink
    Elkay

    DLR1722101_3_MR2 Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink

    Lustertone® Classic Stainless Steel 17" x 22" x 10-1/8" Single Bowl Drop-in Sink. Sink is manufactured from 18 gauge 304 Stainless Steel with a Lustrous Satin finish, Center drain placement, and Sides and Bottom pads.

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features: 

    • FORGIVING FINISH: Finish is scratch resistant, standing up to everyday use. Deep scratches are repairable. Grain radiates light for a luminous look
    • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
    • LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean
    • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • MADE IN THE USA: This Elkay® product is proudly made in the USA
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    Specification
    • key words: GOURMET, QUICK CLIP, Lustertone, DLRQ1722101
    Technical specification
    • Unique ref.DLR1722101_3_MR2
    • Product familySINK
    • Product groupLustertone Classic
    • TypeObject (single object)
    • Date of publishing2026-06-22
    • Edition number1
    • Height (inches)10.12
    • Width (inches)22
    • Depth (inches)17
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)14
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit