Publish your products
DSSBF8SP Elkay Enhanced ezH2O® Floor Standing Bottle FillingStation Filtered Refrigerated Stainless Steel
DSSBF8SP Elkay Enhanced ezH2O® Floor Standing Bottle FillingStation Filtered Refrigerated Stainless Steel
    Elkay

    DSSBF8SP Elkay Enhanced ezH2O® Floor Standing Bottle FillingStation Filtered Refrigerated Stainless Steel

    Enhanced ezH2O® Floor Standing Bottle Filling Station Filtered Refrigerated Stainless Steel. Chilling Capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90° F ambient, per ASHRAE 18 testing. Features shall include Chilled Water, Hands Free, Antimicrobial*, Filtered, Green Ticker™, Visual Filter Monitor, Laminar Flow. Electronic Bottle Filler Sensor activation. Product shall be Floor Mount/Freestanding, for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Features:

    • Connected-ready; use our retrofit accessory to set up wireless monitoring, track water usage and more. Accessory sold separately
    • FillSafe™ recognition automatically recognizes new filter and updates LED light back to green
    • Touchless, sensor-activated bottle filler, designed for easy use; retrofits existing EFA and LAFE 115V style coolers
    • Traditional floor mount design allows for floor-standing or wall-backed installations
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste
    • The 3,000-gallon filter is tested and certified to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics, Class 1 particulate, cysts, and chlorine taste and odor
    • Visual filter monitor with LED filter status indicator displays when filter change is necessary
    • Hermetically sealed refrigeration system provides chilled water
    • Impressive 48" standing height and 39" spout-to-floor distance for ease of use
    • Convenient single power cord design
    Specification
    • Keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, EZH20

    Technical specification
    • Unique ref.DSSBF8SP
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2025-06-26
    • Edition number1
    • Height (inches)48
    • Width (inches)15
    • Depth (inches)21.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)84
    Classification
    • BIMobject CategorySanitary - Drinking fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit