Publish your products
ELGU3322WH0C Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit
ELGU3322WH0C Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit
ELGU3322WH0C Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit
    Elkay
    Archived

    ELGU3322WH0C Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit

    Quartz Classic® 33" x 18-1/2" x 9-1/2" Equal Double Bowl Undermount Sink Kit. Sink is molded with up to 80% natural quartz and high performance acrylic resins that are non-porous providing superior heat, scratch, fade and stain resistance. Naturally sound deadening and Rear Center drain placement.Compliance: CSA B45.5/IAPMO Z124** Accessory: ASME A112.18.2/CSA B125.2***Massachusetts MA approved**ASME A112.18.2**********CSA B45.5**CSA B125.2**cUPC listed****IPC listed**NPCC listed***********Features: UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop**DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks**EASY TO CLEAN AND STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain**IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° F.**HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface**QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink**OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below**EXTRA-DEEP BOWL: High-capacity 12" bowl offers room inside for scrubbing stains from jerseys and cleaning paintbrushes after little masterpieces**CABINET SIZE: Minimum cabinet size for this sink is 36"**KIT INCLUDES: ELGU3322 sink, two LKOBG1516SS bottom grids, LKQD35 drain, LKQS35 drain, LKCLKIT cleaning kit; conveniently packaged together to save you time****
    Technical specification
    • Unique ref.ELGU3322WH0C
    • Product familySINK
    • Product groupQuartz Classic
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)9.5
    • Width (inches)18.5
    • Depth (inches)33
    Related
    • Material mainQuartz
    • Designed inUnited States
    • Weight Net (Lbs)43
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit