Publish your products
ELXRUP3620 Quartz Luxe® 35-7/8" x 19" x 9" Single Bowl Undermount Kitchen Sink with Perfect Drain®
Elkay
Archived

ELXRUP3620 Quartz Luxe® 35-7/8" x 19" x 9" Single Bowl Undermount Kitchen Sink with Perfect Drain®

Quartz Luxe® 35-7/8" x 19" x 9" Single Bowl Undermount Kitchen Sink with Perfect Drain®. Proprietary manufacturing process that combines natural quartz with high performance UV-stable acrylic resins results in an impact resistant, nonporous and heat-, scratch-, stain- and faderesistant surface. Naturally sound deadening and Rear Center drain placement.
Technical specification
  • Unique ref.ELXRUP3620RT0
  • Product familySINK
  • Product groupQuartz Classic
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)10.32
  • Width (inches)19
  • Depth (inches)35.87
Related
  • Material mainQuartz
  • Designed inUnited States
  • Weight Net (Lbs)38
Classification
  • BIMobject CategoryKitchen - Sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit