Publish your products
EZOOSTL8LC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
EZOOSTL8LC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
EZOOSTL8LC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray
    Elkay

    EZOOSTL8LC Elkay® Dual Hands-free Activation Bi-level ADA Cooler Non-filtered Refrigerated Light Gray

    Wall Mount Versatile Hands-free Activation Bi-level ADA Cooler Nonfiltered Refrigerated Light Gray Granite. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Hands Free. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Sensor Bubbler activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • Massachusetts MA approved
    • ADA & ICC A117.1 
    • ASME A112.19.3/CSA B45.4 CAN/CSA C22.2 No. 120 
    • NSF/ANSI 61 (Q≤1) & 372 (lead free) UL 399
    • UL

    Features:

    • Attractive, contemporary design matches modern architecture
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst
    • Touchless, sensor-activated units are designed for easy and more hygienic use
    • Exclusive fastenerless integrated drain reduces debris accumulation and is easy to clean
    • Flexi-Guard bubbler provides a flexible antimicrobial mouth guard that protects against injury and microorganisms from growing on it
    • Vinyl clad finish is durable and attractive
    • Rated for indoor use
    Specification
    • keywords: hands free, sensor activated, NSF, NSF372, NSF 372, EZH20, LZOSTL8SC

    Technical specification
    • Unique ref.EZOOSTL8LC
    • Product familyCOOLER
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)25.31
    • Width (inches)19
    • Depth (inches)36.75
    Related
    • Designed inUnited States
    • Weight Net (Lbs)62
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit