Publish your products
EZSTLG8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler High Efficiecny Non-Filtered Refrigerated Light Gray
EZSTLG8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler High Efficiecny Non-Filtered Refrigerated Light Gray
EZSTLG8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler High Efficiecny Non-Filtered Refrigerated Light Gray
EZSTLG8WSLK Elkay ezH2O®  Bottle Filling Station & Versatile Bi-Level ADA Cooler High Efficiecny Non-Filtered Refrigerated Light Gray
    Elkay
    Archived

    EZSTLG8WSLK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler High Efficiecny Non-Filtered Refrigerated Light Gray

    Elkay ezH2O Bottle Filling Station & Versatile Bi-Level ADA Cooler, High Efficiecny Non-Filtered Refrigerated Light Gray
    Specification
    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).

      Hermetically sealed refrigeration system provides chilled water to satisfy thirst.

      Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash.

      High-performance compressor and insulation greatly reduce energy consumption.

      Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.

      Silver ion antimicrobial protection on key plastic components to inhibit the growth of mold and mildew.

      Real drain system eliminates standing water.

      Flexi-Guard StreamSaver bubbler provides a flexible antimicrobial mouth guard to protect against injury and microorganisms and reduce water waste.

      GreenSpec listed and badged to demonstrate a commitment to sustainability.

      Rated for indoor use.
    Technical specification
    • Unique ref.EZSTLG8WSLK
    • Product familyBOTTLE FILLING STATION
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)39.06
    • Width (inches)19
    Related
    • Material mainStainless steel
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit