Publish your products
FLR-1X Elkay® Stainless Steel 24" x 20" x 11-1/4" 16 Gauge Mop Sink
Elkay

FLR-1X Elkay® Stainless Steel 24" x 20" x 11-1/4" 16 Gauge Mop Sink

Elkay® has been a trusted name in stainless steel since 1920. We are proud to be America's No. 1 selling kitchen sink company. In addition, we offer prep, bar, bath and laundry sinks. Elkay commercial sinks can be found in public spaces such as classrooms, office buildings, health care facilities, parks and recreation areas and more. Available in ADA depths.

Compliance:

  • cUPC listed
  • IPC listed
  • NPCC listed

Features:

  • High-quality, 16-gauge, Type 304 stainless steel
  • Stainless steel skirt adds a layer of extra protection
Technical specification
  • Unique ref.FLR-1X
  • Product familyCIS
  • Product groupFood Service
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)11.25
  • Width (inches)20
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)28
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-21 43 25 11
  • OmniClass TitleMop Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit