Publish your products
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle
    Elkay

    LKAV4061CR_LS Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle

    Avado® Single Hole Kitchen Faucet with Semi-professional Spout Forward Only Lever Handle. Faucet has a flow rate of 1.5 GPM, and is made of Brass material, with a Ceramic Disc valve. Faucet requires 1 faucet holes.

    Compliance: 

    • ASME A112.18.1/CSA B125.1 
    • NSF 372 (lead free) 
    • NSF 61 (Q≤1)
    • Massachusetts MA approved
    • cUPC listed
    • IPC listed
    • NPCC listed
    • CEC listed

    Features:

    • ADA COMPLIANT: Faucet is ADA compliant
    • LEAD-FREE COMPLIANT: Certified and tested to NSF/ANSI/CAN 61 and 372 to meet all federal and state regulations for low or no-lead products
    • LOW FLOW: Includes water-saving features
    • SOLID BRASS WATERWAYS: Built for long-term durability
    • INCLUDES TWO AERATORS: Comes installed with 1.5 GPM water-saving aerator; optional 2.2 GPM aerator insert also included
    • REMOVABLE CARTRIDGE: Allows for easy repair and replacement of cartridge
    • FORWARD-ONLY HANDLE(S): Handle(s) rotates forward only so there is no interference with the wall or backsplash
    • HAND SPRAY WITH PAUSE FEATURE: Allows for streaming, spraying and pausing the water based on tasks
    • 1 FAUCET HOLE: Faucet designed to be installed using one faucet hole
    • PRE-RINSE SPRAY HEAD: Provides additional reach for deep cleaning and rinsing
    Specification
    • keywords: AVADO, SEMI PROFESSIONAL, Lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead
    Technical specification
    • Unique ref.LKAV4061CR_LS
    • Product familyFAUCET
    • Product groupAvado
    • TypeObject (single object)
    • Date of publishing2026-08-31
    • Edition number1
    • Height (inches)22
    • Width (inches)2.12
    • Depth (inches)10.5
    Related
    • Material mainBrass
    • Designed inUnited States
    • Weight Net (Lbs)5.48
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit