Publish your products
LKCB1417NAC Acacia Hardwood 14" x 17" x 3/4" Thin Cutting Board
Elkay

LKCB1417NAC Acacia Hardwood 14" x 17" x 3/4" Thin Cutting Board

Elkay® sink accessories are designed to fit perfectly and coordinate with your Elkay sink. From color matched drains to custom-sized stainless steel sink grids and wood cutting boards, we have what you need. Our accessories make the time at your kitchen, prep, bar or laundry sink more convenient, efficient and effortless.Features: CUSTOM SIZED: Designed to fit into place in specific Elkay® sinks or countertop openings**BUILT FOR SUSTAINABILITY: Manufactured from the finest hardwoods grown in a sustainable manner**CONVENIENT: The unique styling of Elkay® cutting boards in your sink space makes cutting and washing fruits and vegetables even quicker**Elkay® accessories are designed to enhance the functionality of your sink and make your daily routines easier**Founded in 1920, we offer high-quality plumbing products for residential and commercial use**************
Specification
  • Keywords:FOOD PREP
Technical specification
  • Unique ref.LKCB1417NAC
  • TypeObject (single object)
  • Date of publishing2026-09-04
  • Edition number1
  • Height (inches)0.75
  • Width (inches)16.75
  • Depth (inches)14
Related
  • Material mainWood
  • Designed inUnited States
  • Weight Net (Lbs)2
Classification
  • BIMobject CategoryKitchen - Sinks

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit