Publish your products
Elkay 8" Centerset Concealed Deck Mount Faucet with Arc Spout and 2-5/8" Lever Handles Chrome
Elkay

Elkay 8" Centerset Concealed Deck Mount Faucet with Arc Spout and 2-5/8" Lever Handles Chrome

Elkay 8" Centerset Concealed Deck Mount Faucet with Arc Spout and 2-5/8" Lever Handles Chrome
Specification
  • ADA COMPLIANT: Faucet is ADA compliant.

    LEAD-FREE COMPLIANT: Certified to NSF/ANSI 61 and 372 to meet all federal and state regulations for low or no-lead products.

    LOW FLOW: Includes water-saving features.

    REMOVABLE CARTRIDGE: Allows for easy repair and replacement of cartridge.

    FULLY ROTATING SPOUT: Spout rotates a full 360 degrees; perfect for use in kitchen islands and bar/prep sinks.

    3 FAUCET HOLES: Faucet designed to be installed using three faucet holes.
Technical specification
  • Unique ref.LKD2439C
  • Product familyFAUCET
  • Product groupFood Service
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)16
  • Width (inches)8.25
Related
  • Material mainChrome
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States