Publish your products
LVRCTL8WSPRO-UV Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS
LVRCTL8WSPRO-UV Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS
LVRCTL8WSPRO-UV Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS
LVRCTL8WSPRO-UV Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS
    Elkay
    Archived

    LVRCTL8WSPRO-UV Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS

    Elkay Pro Filtration® Vandal-Resistant Connected Bottle Filling Station&BiLevel ADA Clr Refrig Ultra-Cap Lead+UV Prtc SS. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Furnished with Vandal Resistant bubbler. Electronic Bottle Filler Sensor with Mechanical Front Bubbler Button activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 2 station(s).

    Features

    • High-Performance System: Pairs exclusively with Elkay Pro Filtration filters to deliver safer drinking water
    • Faster Filter Changes: Replace filters easily and more efficiently at the top of the unit
    • Save Time and Resources: Top of unit houses both a stage 1 sediment prefilter and long-lasting contaminant filter for simplified maintenance
    • Ultra-Capacity Filter Included: Elkay Pro Filtration 10,000-gallon filter is tested and certified to NSF/ANSI 42, 53 and 401 to reduce lead, microplastics and more; ideal for high-traffic areas
    • Automatic Filter Recognition: Elkay Pro Filtration system recognizes new filter and automatically resets filter status lights, shortening installation time
    • Automatic Filter Flushing: System detects newly installed filters and automatically flushes the system to shorten installation time and clean debris and air from the waterway
    • Never Miss a Filter Change: The intuitive blue LCD filter life gauge instills confidence in users who can easily see remaining filter capacity.
    • Elevated Vandal-Resistant Design: Sleek stainless steel architectural design delivers innovative functionality with a modern, minimalist aesthetic
    • Connected Ready: Save time and resources with connected technology that helps anticipate maintenance needs remotely; flush units and monitor filter status and water usage from anywhere
    • Sustainable Choice: Drink water sustainably; view number of 20-ounce plastic water bottles saved from waste on the unit's display
    • Energy and Cost Efficient: Hermetically sealed refrigeration system conserving energy and lowering operating costs
    • Cleaner Basin: Real drain system eliminates standing water
    Specification
    • keywords: Profiltration, Pro-Filtration, Pro Filtration, ezh20, bottle filler, next gen, NSF, NSF372, NSF 372, EZH20

    Technical specification
    • Unique ref.LVRCTL8WSPRO-UV
    • Product familyFILTRATION
    • Product groupezH20 Liv Pro
    • TypeObject (single object)
    • Date of publishing2026-01-23
    • Edition number1
    • Height (inches)46.88
    • Width (inches)19
    • Depth (inches)18.38
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)96
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit