Publish your products
LZO8L Elkay® Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite
LZO8L Elkay® Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite
LZO8L Elkay® Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite
LZO8L Elkay® Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite
    Elkay

    LZO8L Elkay® Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite

    Wall Mount Hands-free Activation ADA Cooler Filtered Refrigerated Light Gray Granite. Chilling Capacity of 8.0 GPH (gallons per hour) of 50 F drinking water, based on 80 F inlet water and 90 F ambient, per ASHRAE 18 testing. Features shall include Filtered, Hands Free, Visual Filter Monitor. Furnished with Flexi-Guard ® Safety Bubbler. Electronic Sensor Bubbler activation. Product shall be Wall Mount (On Wall), for Indoor applications, serving 1 station(s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance:

    • MassachusettsMAapproved
    • ADA & ICC A117.1 ASME A112.19.3/CSA B45.4 CAN/CSA C22.2 No. 120 
    • NSF/ANSI 42, 53, 61 (Q≤1), 372 (lead free), & 401 
    • UL 399

    Features:

    • Attractive, contemporary design matches modern architecture
    • Touchless, sensor-activated units are designed for easy use
    • Touchless, sensor-activated units are designed for easy use and improved hygiene
    • Exclusive fastenerless integrated drain reduces debris accumulation and is easy to clean
    • Filter system certified to NSF 42 and 53 for lead, Class 1 particulate, chlorine, taste and odor reduction
    • Filtered units display filter status for easy notification of expiration
    • Vinyl clad finish is durable and attractive
    • Rated for indoor use
    Specification
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF, NSF372, NSF 372, lead

    Technical specification
    • Unique ref.LZO8L
    • Product familyCOOLER
    • Product groupEZ Family
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)19.81
    • Width (inches)19
    • Depth (inches)18.38
    Related
    • Designed inUnited States
    • Weight Net (Lbs)48
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit