Publish your products
LZS8WSAP Elkay Enhanced Filtered Bottle Filling Station & Single ADA Cooler Arctic White Lead Reduction Drop Down Wrapper
LZS8WSAP Elkay Enhanced Filtered Bottle Filling Station & Single ADA Cooler Arctic White Lead Reduction Drop Down Wrapper
LZS8WSAP Elkay Enhanced Filtered Bottle Filling Station & Single ADA Cooler Arctic White Lead Reduction Drop Down Wrapper
    Elkay

    LZS8WSAP Elkay Enhanced Filtered Bottle Filling Station & Single ADA Cooler Arctic White Lead Reduction Drop Down Wrapper

    LZS8WSAP Elkay Enhanced Filtration Bottle Filling Station & Single ADA Cooler Refrigerated High-Capacity Lead Reduction Faster Filter Changes. Chilling capacity of 8.0 GPH (gallons per hour) of 50° F drinking water, based on 80° F inlet water and 90°F ambient, per ASHRAE 18 testing. Features include Faster Filter Changes: Automatic Hands-Free Reset, Visual Filter Monitor, Automatic Filter Recognition, and Easy Access Drop Down Wrapper, Connected Ready Device, Hands Free Bottle Filler, Energy Savings, Green Ticker™, Alcove Light, Laminar Flow, and Real Drain included. Furnished with Flexi-Guard® Safety Bubbler, Antimicrobial Material*, Electronic Bottle Filler Sensor with Electronic Front and Side Bubbler Pushbar activation. Product shall be Wall Mount (On Wall), for indoor applications, serving 1-2 station (s). Unit shall be certified to UL 399 and CAN/CSA C22.2 No. 120.

    Compliance: 

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • CAN/CSA C22.2 No. 120
    • NSF 372 (lead free)
    • NSF 42
    • NSF 53
    • NSF 61
    • UL 399FCC & ISED
    • NSF 401

    Features: 

    • Touchless, sensor activation (bottle filler) designed for easy use; easy-to-operate push-bar activation (bubbler).
    • Hermetically sealed refrigeration system provides chilled water to satisfy thirst.
    • Quick filter change wrapper provides easy access to filter from front and side of cooler for convenient and efficient filter change in under a minute.
    • Fill rate is 1.1 GPM. Laminar flow provides clean fill with minimal splash. Real drain system eliminates standing water.
    • Visual filter monitor with LED filter status indicator.
    • FillSafe recognition automatically recognizes new filter and updates LED light back to green.
    • The 6,000-gallon filter is tested and certified to NSF 42 and 53 for lead, Class 1 particulates, chlorine taste and odor reduction.
    • Green Ticker™ informs user of number of 20 oz. plastic water bottles saved from waste.
    • Key plastic components are manufactured with silver ion antimicrobial agent helping to provide clean, stain- and odor-free surfaces
    • Low-energy LED light encourages use, assists with filling dark bottles and illuminates in dark hallways.
    Specification
    • Keywords: ezh20, bottle filler, next gen, lead reduction, reduces lead, reduce lead, take out lead, no lead, low lead, leadfree, NSF, NSF372, NSF 372, EZH20, LZS8WSAP, Elkay LZS8WSAP, how to reset Elkay filter light, Elkay EZH2O manual, Elkay drinking fountain parts diagram, Elkay EZH2O replacement filter, Elkay drinking fountain specs, ADA light, Elkay bottle filler filter reset, Elkay drinking fountain repair manual, Elkay drinking fountain parts, Elkay filter reset, Elkay hi-low drinking fountain, Elkay bottle filler parts, Elkay water fountain parts diagram, Elkay drinking fountain filter replacement, Elkay water fountain repair, Elkay water fountain parts, Elkay EZH2O parts, Elkay EZH2O filter change, Elkay water fountain filters, Elkay EZH2O filter, filter for Elkay water fountain, Elkay water fountain filter replacement, Elkay water fountain troubleshooting, Elkay EZH2O filter replacement, Elkay water fountains parts, Elkay drinking fountain cartridge, Elkay EZH2O filter change, Elkay drinking fountain filter reset, Elkay bottle filler filter replacement, Elkay high-low drinking fountain specs, Elkay EZH2O troubleshooting, Elkay EZH2O water filter, Elkay drinking fountain troubleshooting, Elkay water fountain installation, Elkay bottle filler parts diagram, how to reset Elkay water filter light, Elkay EZH2O sensor not working, Elkay water fountain filter cooler filter, Elkay EZH2O reset filter, Elkay bottle filler filter, Elkay hi-low drinking fountain specs, Elkay water filter replacement, Elkay drinking fountain filter, Elkay water fountain specs, Elkay EZH2O filter replacement, Elkay EZH2O filter

    Technical specification
    • Unique ref.LZS8WSAP
    • TypeObject (single object)
    • Date of publishing2024-10-15
    • Edition number1
    • Height (inches)39.46
    • Width (inches)19
    • Depth (inches)18.37
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)74
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 00
    • CSI MasterFormat 2014 TitleDrinking Fountains and Water Coolers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit