Publish your products
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink
    Elkay

    SWUF28179MG Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink

    Fireclay 30" x 19-15/16" x 9-1/8" Single Bowl Farmhouse Sink. Sink is molded from fine fireclay with a durable porcelain glaze providing a finish that is non-porous and resists staining. Naturally sound deadening and Center drain placement.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.2
    • CSA B45.1
    • cUPC
    • IPC Listed
    • NPCC Listed

    Features: 

    • FARMHOUSE DESIGN: The sink material is extended to the front panel of the sink, adding a stylish design element to your kitchen
    • REVERSIBLE DESIGN: Sink can be installed with either a traditional flat front or with a decorative band feature at the top
    • FIRECLAY MATERIAL: The sink is handcrafted from fine fireclay and has a smooth surface
    • DURABLE: Material is fired at high temperatures for long-lasting durability. The surface is scratch and stain resistant
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink
    • EXTRA DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • DRAIN FITTINGS: Fireclay sinks use standard drain fittings; sold separately
    • CENTER DRAIN: Drain is conveniently placed in the center of the sink
    • CABINET SIZE: 33" minimum custom cabinet with an inside support frame required for proper installation
    Specification
    • keywords: EXPLORE, Farm house Sink, Fire Clay, Fireclay, Fine Fireclay, Fine Fire Clay, Fire-clay, Apron Front
    Technical specification
    • Unique ref.SWUF28179MG
    • Product familySINK
    • Product groupExplore Fine Fireclay
    • TypeObject (single object)
    • Date of publishing2022-08-19
    • Edition number1
    • Height (inches)10.06
    • Width (inches)19.93
    • Depth (inches)29.97
    Related
    • Material mainFireclay
    • Designed inUnited States
    • Weight Net (Lbs)85
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit