PLUS triple Euro socket-outlet BLK RAL9005PLUS triple Euro socket-outlet BLK RAL9005PLUS triple Euro socket-outlet BLK RAL9005
View previous images
View next images
ELKO

PLUS triple Euro socket-outlet BLK RAL9005

Triple socket Euro outlet PLUS flush mounting. The socket has double screw connections per phase. Mounting diam 60mm. Cover plate of halogen free thermoplastic. Supplied without combination frame. Fastening claws can be ordered separately. Mounting depth 31mm. Color: black RAL9005.  

Specification
  • 1848489

    230V, 50Hz, 16A

    Sockel, täckplatta och ram av halogenfri termoplast. Dubbla anslutningar per fas. För flata stickproppar, 2,5A. Skruvanslutning. Säkerhetsuttag. Fästskruvavstånd, 60mm. Levereras utan fästklor. Montagedjup 31mm.

Technical specification
  • Unique ref.EKO03783
  • Collection setPLUS
  • CollectionOutlets
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)86
  • Width (mm)86
  • Depth (mm)31
Related
  • Material mainPlastic
  • Designed inNorway
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 1.4 CodeL7471
  • Uniclass 1.4 DescriptionSocket outlets
  • Uniclass 2.0 CodePR-70-24-84
  • Uniclass 2.0 DescriptionStandard Socket Outlets
  • Uniclass 2015 CodePr_65_72_97_82
  • Uniclass 2015 DescriptionSpecialist socket outlets
  • NBS Reference Code70-24-84
  • NBS Reference DescriptionStandard Socket Outlets
  • OmniClass Number23-35 31 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden
Norway
Finland