Combination frame 2-gang PLUS BLK RAL9005

Combination frame 2-gang PLUS frames for flush mounting switches, wall outlets etc. The ribs between the holes are detachable, which enables mounting of a 3-way socket in two holes. The material is halogen-free thermoplastic. When mounting the switch, the mounting frame included in the switch is used.  For mounting within the same frame, the c/c dimension is 71mm, for mounting between two frames, the c/c dimension is 85mm. Color Black.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Finland
Norway
Sweden