PLUS switch 3x 1-pole screwless PW RAL9010PLUS switch 3x 1-pole screwless PW RAL9010PLUS switch 3x 1-pole screwless PW RAL9010
View previous images
View next images
ELKO

PLUS switch 3x 1-pole screwless PW RAL9010

3-circuit switch PLUS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Colour: Polar white RAL9010.

Specification
  • E-nr. 1848136

    16A, 250V

Technical specification
  • Unique ref.EKO03887
  • Collection setPLUS
  • CollectionSwitches
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Height (mm)86
  • Width (mm)86
  • Depth (mm)11.5
Related
  • Material mainPlastic
  • Designed inNorway
  • Weight Net (Kg)0.5
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationSwitching Device
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass TitleElectrical Switches
  • OmniClass Number23-35 37 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden
Norway
Finland