Publish your products
PLUS modular outlet  2x RJ45 C6 UTP PW RAL9010
PLUS modular outlet  2x RJ45 C6 UTP PW RAL9010
PLUS modular outlet  2x RJ45 C6 UTP PW RAL9010
    ELKO

    PLUS modular outlet 2x RJ45 C6 UTP PW RAL9010

    3.6 out of 5 stars3.6(14 reviews)

    Modular outlet 2x8 UTP C6 PLUS comes complete with ToolLess jack, angled center plate and combination frame. Easy connection without tools. The modular outlet has been developed and designed according to the SS-EN 50173 series and is part of the ELKO TCS warranty system. Mounting depth 30mm. Color Polar white RAL90.

    Specification
    • 5105377

    Technical specification
    • Unique ref.EKO05546
    • Product familyPLUS
    • Product groupModular outlets
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)30
    Related
    • Material mainPlastic
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.07
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC001264
    • ETIM NameData communication connection box copper (twisted pair)
    • UNSPSC nameOutlet box
    • UNSPSC code39121308
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code10 55 33
    • CSI MasterFormat 2014 TitleData Distribution Boxes
    • OmniClass Number23-37 13 15 13
    • OmniClass TitleLocal Area Network Communication Hardware
    • CSI UniFormat II CodeD5030
    • CSI UniFormat II TitleCommunications & Security

    Region availability

    Europe
    Finland
    Norway
    Sweden