Publish your products
PLUS movement sensor 160 degrees 10A BLK RAL9005
PLUS movement sensor 160 degrees 10A BLK RAL9005
PLUS movement sensor 160 degrees 10A BLK RAL9005
    ELKO

    PLUS movement sensor 160 degrees 10A BLK RAL9005

    Motion sensor PLUS 2200W,  detection range: 160 ° for mounting in installer box. Input for external pushbutton. 5-500 Lux. Time: 1sec-30min. Pulse mode. Mounting depth 27mm. PLUS black RAL9005.

    Specification
    • E-nr. 1363028

      Rated voltage: AC 230 V, 50 Hz
      Rated current: max. 10 A, cosφ = 0.6
      LED: 200 W
      Light bulbs: 2200 W
      Halogen lamps: 2000 W
      Conventional transformer: 500 VA
      Electronic transformers: 1050 VA
      Capacitive load: 10 A, 140 μF
      Low energy lamps, CFL: 200 W
      Engine power: 1000 VA
      Zero connection required (3 conductor systems)
      Leader: max. 2x2.5 mm², 0.5 Nm
      Unlimited number of external pushbuttons, max. 50 m cable
      Detection range: 160 °
      Area: approx. 8 m
      Indication: 1 LED (behind the lens)

    Technical specification
    • Unique ref.EKO06994
    • Product familyPLUS
    • Product groupDimmers
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)86
    • Width (mm)86
    • Depth (mm)27
    Related
    • Material mainPlastic
    • Designed inNorway
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectrical Element
    • ETIM CodeEC000133
    • ETIM NameMovement sensor complete
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_75_50_76
    • Uniclass 2015 DescriptionSensors and detectors
    • CSI MasterFormat 2014 Code23 09 13.23
    • CSI MasterFormat 2014 TitleSensors and Transmitters
    • OmniClass Number23-35 37 00
    • OmniClass TitleElectrical Switches
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden