PLUS rotary dimmer 100VA LED PW RAL9010PLUS rotary dimmer 100VA LED PW RAL9010PLUS rotary dimmer 100VA LED PW RAL9010
View previous images
View next images
ELKO

PLUS rotary dimmer 100VA LED PW RAL9010

Rotary dimmer PLUS 100VA LED RC, 20VA RL. Push input for external push button. No neutral wire is required. Mounting depth 17mm. PLUS Polar white RAL9010.

Specification
  • E-nr. 1363094

    Rotary dimmer
    Min Max. brightness
    RL-RC LED mode
    Color: Polar white RAL9010
    Reset to default settings
    Rated voltage: AC 230 V, 50 Hz
    LED: 5-100 VA (RC mode), 5-20 VA (RL mode)
    Light bulbs: 5-200 W
    Halogen lamps 230V: 5-150 W
    Conventional transformer: 5-150 VA
    Electronic transformers: 5-150 VA
    No zero required (2 conductor systems)
    Leader: max. 2x2.5 mm², 0.5 Nm
    Unlimited number of external pushbuttons, max. 50 m cable

Technical specification
  • Unique ref.EKO07012
  • Collection setPLUS
  • CollectionDimmers
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Width (mm)86
  • Width (mm)86
  • Depth (mm)27
Related
  • Material mainPlastic
  • Designed inNorway
  • Weight Net (Kg)0.09
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 1.4 CodeL747351
  • Uniclass 1.4 DescriptionDimmer switches
  • Uniclass 2.0 CodePR-26-27-22
  • Uniclass 2.0 DescriptionDimmer Switches And Controls
  • Uniclass 2015 CodePr_65_72_97_22
  • Uniclass 2015 DescriptionDimmer switches and controls
  • NBS Reference Code26-27-22
  • NBS Reference DescriptionDimmer Switches And Controls
  • CSI MasterFormat 2014 Code26 09 36
  • CSI MasterFormat 2014 TitleModular Dimming Controls
  • OmniClass Number23-35 37 17 13
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden
Norway
Finland