Publish your products
Double socket outlet RS16 flush PW RAL9003
Double socket outlet RS16 flush PW RAL9003
Double socket outlet RS16 flush PW RAL9003
Double socket outlet RS16 flush PW RAL9003
    ELKO

    Double socket outlet RS16 flush PW RAL9003

    4.1 out of 5 stars4.1(10 reviews)

    Double socket outlet RS16 flush. New socket with user-friendly conductor release buttons. 6x2 fast connections for FK and EK. Clear symbol marking. The socket has pinching connections. Mounting diam 60mm. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. Fastening claws can be ordered separately. Mounting depth 31mm. Colour: PureWhite

    Specification
    • 1848786

      230V, 50Hz, 16A

    Technical specification
    • Unique ref.EKO07362
    • Product familyRS16
    • Product groupSwitches
    • TypeObject (single object)
    • Date of publishing2020-01-07
    • Edition number1
    • Height (mm)107
    • Width (mm)86
    • Depth (mm)20
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.15
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationOutlet
    • ETIM CodeEC000125
    • ETIM NameSocket outlet
    • Uniclass 2015 CodePr_65_72_97_84
    • Uniclass 2015 DescriptionStandard socket outlets
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden