RS16 double socket-outlet IP44 surface PW RAL9003RS16 double socket-outlet IP44 surface PW RAL9003RS16 double socket-outlet IP44 surface PW RAL9003
View previous images
View next images
ELKO

RS16 double socket-outlet IP44 surface PW RAL9003

2-way outlet IP44 surface mounted. With self-closing lid. Screw connection of the conductors. Halogen-free thermoplastic. Dual connections per phase. In the socket there is room for 3 extra transfer terminals for eg conductor and transfer of phases in 5-conductor systems. Equipped with membrane nipples. Color Pure white RAL9003.

Specification
  • E-nr. 1885704
    250V, 50Hz, 16A

Technical specification
  • Unique ref.EKO07477
  • Collection setRS16
  • CollectionOutlets
  • TypeObject (single object)
  • Date of publishing2021-06-09
  • Edition number1
  • Width (mm)75
  • Width (mm)100
  • Depth (mm)50
Related
  • Material mainPlastic
  • Designed inNorway
  • Weight Net (Kg)0.179
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 1.4 CodeL7471
  • Uniclass 1.4 DescriptionSocket outlets
  • Uniclass 2.0 CodePR-70-24-84
  • Uniclass 2.0 DescriptionStandard Socket Outlets
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • NBS Reference Code70-24-84
  • NBS Reference DescriptionStandard Socket Outlets
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden
Norway
Finland