Publish your products
Central plate rotary dimmer RS16 PW RAL9003
Central plate rotary dimmer RS16 PW RAL9003
Central plate rotary dimmer RS16 PW RAL9003
    ELKO

    Central plate rotary dimmer RS16 PW RAL9003

    Dimmer steering wheel, center plate and center nut to be mounted on existent RS dimmer 315 GLE etc. Coleur PureWhite.

    Specification
    • 1363165

    Technical specification
    • Unique ref.EKO07344
    • Product familyRS16
    • Product groupDimmers RS
    • TypeObject (single object)
    • Date of publishing2020-01-07
    • Edition number1
    • Height (mm)56
    • Width (mm)56
    • Depth (mm)11.5
    Related
    • Material mainPC/ABS
    • Designed inNorway
    • Manufactured inNorway
    • Weight Net (Kg)0.1
    Classification
    • BIMobject CategoryElectrical - Electrical
    • IFC classificationElectrical Element
    • ETIM CodeEC000011
    • ETIM NameControl element/cover plate for domestic switching devices
    • Uniclass 2015 CodePr_65_72_97_22
    • Uniclass 2015 DescriptionDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitleModular Dimming Controls
    • OmniClass Number23-35 37 17 13
    • OmniClass TitleDimmers
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Region availability

    Europe
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit