Publish your products
3-circuit switch RS16 flush PW RAL9003
ELKO

3-circuit switch RS16 flush PW RAL9003

3-circuit switch RS flush mounting with pinching contacts. Cover plate and frame of halogen free thermoplastic. Comes complete with frame. The cover frame can also be fixed with screws. Mounting diam 60mm. Also intended for combination mounting. Mounting depth 21mm. Supplied without mounting claws. Fastening claws can be ordered separately. Colour: Pure White.

Specification
  • 1848737

    16A, 250V

Technical specification
  • Unique ref.EKO07357
  • Product familyRS16
  • Product groupSwitches
  • TypeObject (single object)
  • Date of publishing2020-01-07
  • Edition number1
  • Height (mm)84
  • Width (mm)84
  • Depth (mm)21
Related
  • Material mainPC/ABS
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)0.1
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationSwitching Device
  • ETIM CodeEC001590
  • ETIM NameSwitch
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass Number23-35 37 00
  • OmniClass TitleElectrical Switches
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Finland
Norway
Sweden